??
CAD model selection
HELP_VARIABLE
Part Number
335-10
Type
Heavy Wall
Material
C12L14
Internal Thread 2B
5/8-11
External Thread 2A
1-8
L
0.781 Inch
A
0.760 Inch
B
0.130 Inch
C
0.125 Inch
D
0.130 Inch
Drill Size
7/8 Inch
Tap Size
1-8 Inch
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.